alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Western New York

Your Authorized Swagelok Sales and Service Center

M200 Orbital Welder

Orbital Welding

Orbital Welding is a semi-automated process used specifically for high quality, repeatable welding. This process uses no additional weld material (fully autogenous) and instead fuses two products together making it ideal for critical applications requiring weld integrity and high purity.

Benefits of Orbital Welding include:

  • Repeatable, accurate welds
  • High volume weld capacity
  • 100% penetration of weld
  • Suitable for nearly all industry applications
  • No additional weld material is used making it ideal for critical applications requiring weld integrity and high purity.
  • Real-time monitoring and data recording

View our Introduction to Orbital Welding webinar

Swagelok Orbital Welding System

For projects requiring a consistent and efficient approach to welding, the Swagelok M200 Orbital Welding System offers precision and control combined with easy-to-use touchscreen operation.  Using a semi-automated, gas tungsten arc welding process, this system assists weld technicians in making perfect welds with a good bead profile that is neither concave nor convex and has full penetration to the ID of the weld joint.

The Swagelok Orbital Welding System's unique modular fixturing provides the versatility to weld numerous tubing, pipe, and component combinations required for system fabrication. With the ability to weld tubing diameters from 1/16" to 4", this technology is versatile enough to fit a wide range of applications.  In addition, the unit’s real-time monitoring and recording capabilities streamline documentation for easy adherence to industry requirements.

Benefits of Orbital Welding include:

  • Cost effective and reliable gas tungsten arc welds
  • Lightweight, portable power supply
  • Selection of weld heads
  • Variety of tools and accessories

Orbital Weld Services – Onsite Expertise

Our on staff, factory-trained and certified weld operators and examiners have welded stainless steel tubing systems for an array of applications across industries - from simple weldments to complicated spool pieces, general industrial to sanitary and high purity.

We maintain rigorous standards for concavity and convexity tolerances, while also conducting helium leak testing to ensure the safety and quality of every weld assembly.

No scrap or rework for you to worry about as our experts will deliver to you a finished piece that you can install directly into your system.

 

Equipment We Offer
For use with our complete line of Swagelok tubing, weld fittings and valves:

  • M200 Orbital Power Supplies
  • Weld Heads ranging from micro to 40 head
  • Wide range of collet sizes for all weld heads
  • Facing Tools (TF16-TF72) and their respective collets
  • Tube Saw
  • Purge Kits and Systems
Orbital Welding Rental Program
Our Quality equipment is available to rent on a weekly or monthly basis.
  • Local Sales and Service Support Center
  • Units are delivered complete
  • Training and support is provided throughout your rental period
Orbital Welding Training
Training available locally or at the Swagelok Factory in Solon, Ohio.
 
Orbital Welding Calibration
Quality Assurance Programs, including ISO 9000, require regular equipment calibration.
 
Local Calibration
  • Calibration at our Rochester Facility
  • Local pick-up and delivery
  • 3 to 5 days turnaround time
Swagelok Factory Calibration
  • Located in Solon, Ohio
  • Multifaceted inspection by a Factory Technician
  • 3 to 5 week turnaround time