alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Western New York

Your Authorized Swagelok Sales and Service Center

60 Series Ball Valves

Swagelok 60 Series Process Ball Valve- Durable, Dependable and Versatile

No valve is right for every application, but if you have ball valves that are not meeting your performance expectations, try Swagelok's 60 Series!

Durable- Where standard ball valves use an unsupported molded Teflon seat that can deform as pressure fluctuates, the Swagelok 60 Series Ball Valve is completely surrounded with a stainless steel support system that keeps the seat in place. Equally as important are the seat and stem live-loading features that keeps the seat and stem seals in strong contact with the proper parts of the valve. 

Swagelok 60 Series Ball Valve Design Features

Dependable- This high quality process ball valve is simple to install and with proper installation service life can exceed numerous years. If you need to perform maintenance on this valve, the swing out design allows it to be maintained inline.

Swagelok 60 Series Ball Valve Swing Out Design

Versatile- These valves are available from 2 inches down to 1/8 inch with a variety of end connections including threaded female pipe, pipe socket weld or Swagelok tube fittings ends. The standard handle is a lever, but you may select from a variety of levers, even lockable ones! 

Swagelok 60 Series Valve with Lockable Handle

Interested in learning more about the 60 Series Ball Valve? Click Below:

Swagelok 60 Series Quick Reference Guide

Ball Valves: Why You Can Rely on Swagelok White Paper

Swagelok 60 Series Catalog

Interested in purchasing a 60 Series Ball Valve?

Contact us today for a quote!